SHAFT, 10000 SERIES
8482-000
Tools8482-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 9.120 |
| Product length mm | 231.648 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Sub brand | Char-Lynn |