Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
8483-000
SHAFT, 10000 SERIES
8483-000
Tools
Add to comparison
Add to comparison
8483-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.750
Product height mm
69.850
Product length in
10.000
Product length mm
254.000
Product width in
2.750
Product width mm
69.850