VALVE, 4000 SERIES
8500-000
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve |
| Product height in | 2.994 |
| Product height mm | 76.048 |
| Product length in | 1.142 |
| Product length mm | 29.007 |
| Product width in | 2.994 |
| Product width mm | 76.048 |
| Sub brand | Char-Lynn |