GEROLER, 10K
8573-002
Tools8573-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Geroler |
| Product height in | 5.750 |
| Product height mm | 146.050 |
| Product length in | 1.760 |
| Product length mm | 44.704 |
| Product width in | 5.750 |
| Product width mm | 146.050 |
| Sub brand | Char-Lynn |