Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Balance plate |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 0.450 |
| Product length mm | 11.430 |
| Product width in | 2.090 |
| Product width mm | 53.086 |
| Sub brand | Char-Lynn |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
