Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.6251 |
| Outside diameter IN | 2.1220 |
| Product height in | 2.122 |
| Product height mm | 53.899 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product material | Viton |
| Product width in | 2.122 |
| Product width mm | 53.899 |
| Thickness IN | 0.2000 |
