Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
9119-000
PORT FACE COVER, 2000 SERIES
9119-000
Tools
Add to comparison
Add to comparison
9119-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Port face cover
Product length in
3.410
Product length mm
86.614
Product width in
2.830
Product width mm
71.882
Sub brand
Char-Lynn