Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.042 |
| Item type | Seal |
| Outside diameter IN | 1.321 |
| Product height in | 1.321 |
| Product height mm | 33.553 |
| Product length in | 0.140 |
| Product length mm | 3.556 |
| Product material | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 1.321 |
| Product width mm | 33.553 |
| Thickness IN | 0.140 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
