OUTPUT SHAFT
A315-02
ToolsA315-02 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Main port connection | SAE |
| Product height in | 2.550 |
| Product height mm | 64.770 |
| Product length in | 7.750 |
| Product length mm | 196.850 |
| Product width in | 2.550 |
| Product width mm | 64.770 |