FRICTION PLATE
A42019
ToolsA42019 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction plate |
| Product height in | 2.120 |
| Product height mm | 53.848 |
| Product length in | 0.100 |
| Product length mm | 2.540 |
| Product width in | 2.120 |
| Product width mm | 53.848 |
| Sub brand | Char-Lynn |