2KPB_PUSH_PLATE
A42069
ToolsA42069 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Push plate |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product width in | 2.870 |
| Product width mm | 72.898 |
| Sub brand | Char-Lynn |