Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
AA0014B-055
O-RING
AA0014B-055
Tools
Add to comparison
Add to comparison
AA0014B-055
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
60.600
Product height mm
1539.240
Product length in
3.100
Product length mm
78.740
Product width in
60.600
Product width mm
1539.240