Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
AH0069A
V2MA6_CONNECTOR
AH0069A
Tools
Add to comparison
Add to comparison
AH0069A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.630
Product height mm
41.402
Product length in
3.070
Product length mm
77.978
Product width in
1.417
Product width mm
35.992