FLOATING SEAL
AK0001A
ToolsAK0001A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Floating seal |
| Product height in | 4.640 |
| Product height mm | 117.856 |
| Product length in | 1.060 |
| Product length mm | 26.924 |
| Product width in | 4.640 |
| Product width mm | 117.856 |
| Sub brand | Dowmax |