SEAL PLATE
AK0002A
ToolsAK0002A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal plate |
| Product height in | 4.920 |
| Product height mm | 124.968 |
| Product length in | 0.270 |
| Product length mm | 6.858 |
| Product width in | 0.270 |
| Product width mm | 6.858 |