Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Floating seal |
| Product height in | 5.390 |
| Product height mm | 136.906 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 5.390 |
| Product width mm | 136.906 |
| Sub brand | Dowmax |