CAP SCREW
DW0024A-030
ToolsDW0024A-030 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Class | Class 12.9 |
| Head style | Socket cap |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size | M10X30 |