Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Check valve function | Yes | |
| Design Code | 2 | |
| Drain Port Dimension | G 1/4 | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 523.6 [31.95] | |
| Hydraulic valve function | None | |
| Main port dimension | G 3/4, 4 x M10 block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | OMT-0500-A-NN-G21-AD-1D-A31-A-A-1B-1-N-AA-NNNNN-NN-NN-NN-SP-NNN | |
| Motor function | Standard | |
| Motor Series | OMT Series | |
| Motor Size | 500 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x 11.0, 160.0, 14.0 [4.92 x 0.43, 6.30, 0.55] | |
| Mounting flange type | 4 Bolt - Square | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | n/a | |
| Painted | No | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | 151B0113 | |
| Sensor | Speed Sensor ready (EMD) | |
| Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end | |
| Shaft Key | Rectangular key, A12 x 8 x 70 mm, DIN 6885 | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
