Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | G 1/4 | |
| Check valve function | No | |
| Design code | 2 | |
| Drain Port Dimension | G 1/4 | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 629.1 [38.39] | |
| Hydraulic valve function | None | |
| Main port dimension | G 3/4, 2 x M10 block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | OMT-0630-F-BA-W50-AB-1D-J14-C-A-1B-0-A-NN-NNNNN-NN-NN-NN-SP-NNN | |
| Motor function | Brake - Low release pressure | |
| Motor Series | OMT Series | |
| Motor Size | 630 | |
| Motor type | Motor - Brake | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 172.0 x 7.0, 200.0, M12 [6.77 x 0.32, 7.87, M12] | |
| Mounting flange type | 4 Bolt - Wheel | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | n/a | |
| Painted | No | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | 151B0152 | |
| Sensor | None | |
| Shaft dimension | Bolt Flange: 5 x M14 x 1.5 - BCD 140 mm [5.5 inch] | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Low pressure | |
| Shaft type | Wheel hub | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
