Product specifications
Characteristic | Value |
|---|---|
| Model Code | OMT-0500-B-NN-W48-AV-2E-E27-A-A-2C-1-N-NN-NNNNN-NN-NN-NN-SP-NNN |
| Motor Series | OMT Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor Size | 500 |
| Geometric displacement [cm3/r [in3/r]] | 523.6 [31.95] |
| Motor type | Wheel |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 160.0 x 7.0, 200.0, 18.0 [6.30 x 0.32, 7.87, 0.71] Rear: 172.0 x 3.5, 200.0, 18.0 [6.77 x 0.14, 7.87, 0.71] |
| Shaft type | Splined |
| Shaft dimension | Dia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | n/a |
| Main port thread type | UN / UNF |
| Main port style | Sideport - staggered |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, - |
| Drain Port Dimension | 9/16 - 18 UNF-2B O-Ring port |
| Brake Release Port Dimension | n/a |
| Painted | No |
| Paint information | n/a |
| Special features hardware | Standard |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 151B0113 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design code | 2 |
| Delete Model Code | Yes |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
