Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Check valve function | Yes | |
| Design code | 2 | |
| Drain Port Dimension | G 1/4 | |
| Dust seal | n/a | |
| Front bearing type | n/a | |
| Geometric displacement [cm3/r [in3/r]] | 161.1 [9.83] | |
| Hydraulic valve function | None | |
| Main port dimension | G 3/4, 4 x M10 block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | OMT-0160-C-NN-S14-AD-1D-NNN-N-N-1B-1-N-TA-NNNNN-NN-NN-NN-SP-NNN | |
| Motor function | Standard | |
| Motor Series | OMT Series | |
| Motor Size | 160 | |
| Motor type | Short | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 124.9 x 8.0, 160.0, 14.0 [4.92 x 0.325, 6.30, 0.55] | |
| Mounting Flange Type | 4 Bolt - Short | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | n/a | |
| Painted | No | |
| Rear bearing type | n/a | |
| Seal Kit | 151B0114 | |
| Sensor | Speed, Motor with tacho connection | |
| Shaft dimension | n/a | |
| Shaft Key | n/a | |
| Shaft Seal | n/a | |
| Shaft Type | None | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
