Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | G 1/4 |
| Check valve function | No |
| Design code | 2 |
| Drain Port Dimension | G 1/4 |
| Dust seal | n/a |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 523.6 [31.95] |
| Hydraulic valve function | None |
| Main port dimension | G 3/4, 2 x M10 block mounting threads |
| Main port style | Sideport - staggered |
| Main port thread type | BSP |
| Model Code | OMT-0500-F-BA-W50-AB-1D-K13-C-N-1B-0-A-NN-NNNNN-NN-NN-NN-SP-NNN |
| Motor function | Brake - Low release pressure |
| Motor Series | OMT Series |
| Motor size | 500 |
| Motor type | Motor - Brake |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 172.0 x 7.0, 200.0, M12 [6.77 x 0.32, 7.87, M12] |
| Mounting flange type | 4 Bolt - Wheel |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | 151B0152 |
| Sensor | None |
| Shaft dimension | Thread Hole Flange: 10 x M12 - BCD 100 mm [3.9 inch] |
| Shaft Key | n/a |
| Shaft Seal | NBR - Low pressure |
| Shaft type | Wheel hub |
| Special Features Assembly | Standard |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
