Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | G 1/4 |
| Check valve function | No |
| Design code | 2 |
| Drain Port Dimension | G 3/8 |
| Dust seal | Standard |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 161.1 [9.83] |
| Hydraulic valve function | None |
| Main port dimension | G 3/4, 4 x M10 block mounting threads |
| Main port style | Sideport - staggered |
| Main port thread type | BSP |
| Model Code | OMT-0160-E-BA-G22-AD-1D-D21-A-A-1C-0-A-NN-NNNNN-NN-NN-NN-SP-NNN |
| Motor function | Brake - Low release pressure |
| Motor Series | OMT Series |
| Motor size | 160 |
| Motor type | Motor - Brake |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x 12.0, 160.0, 14.0 [4.92 x 0.47, 6.30, 0.55] |
| Mounting flange type | 4 Bolt - Square |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | 151B0153 |
| Sensor | None |
| Shaft dimension | Dia. 1 1/2 inch, 17T, M12 x 1.75-6H thread in shaft end |
| Shaft Key | n/a |
| Shaft Seal | NBR - Standard |
| Shaft type | Splined |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
