Product specifications
Characteristic | Value |
|---|---|
| Model Code | TMK-0470-A-NN-A54-AV-2E-E21-A-A-2B-1-N-AA-AAE50-NN-NN-NN-SP-NNN |
| Motor Series | TMK Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor size | 470 |
| Geometric displacement [cm3/r [in3/r]] | 471.1 [28.75] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 6 Bolt - Magneto |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 6.0, 106.4, 13.5 [3.25 x 0.24, 4.19, 0.53] |
| Shaft type | Splined |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | n/a |
| Main port thread type | UN / UNF |
| Main port style | Sideport - staggered |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, |
| Drain Port Dimension | 7/16-20 UNF-2B O-Ring port |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Painted, Black, Medium gloss |
| Special features hardware | Standard |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 151F0141 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | Speed Sensor ready (EMD) |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design Code | 00 |
| Delete Model Code | Yes |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
