Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Check valve function | Yes | |
| Design Code | 00 | |
| Drain Port Dimension | 7/16-20 UNF-2B O-Ring port | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 252.2 [15.39] | |
| Hydraulic valve function | None | |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | TMK-0250-B-NN-W36-AV-2E-G27-A-A-2B-1-N-NN-AAE17-NN-NN-NN-SP-NNN | |
| Motor function | Standard | |
| Motor Series | TMK Series | |
| Motor Size | 250 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 107.9 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 126.9 x 3.6, 147.6, 13.6 [5.00 x 0.14, 5.81, 0.54] | |
| Mounting flange type | 4 Bolt - Wheel | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Painted, Black, Medium gloss | |
| Painted | Yes | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | 151F0141 | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/2 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 3/8 x 1 inch, B.S. 46 | |
| Shaft Seal | NBR - Standard | |
| Shaft type | TAPERED | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
