Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Check valve function | No |
| Design code | 00 |
| Drain Port Dimension | G 1/4 |
| Dust seal | Standard |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 315.3 [19.23] |
| Hydraulic valve function | None |
| Main port dimension | G 3/4 |
| Main port style | Sideport - staggered |
| Main port thread type | BSP |
| Model Code | TMK-0315-B-NN-W36-AV-1D-E21-E-A-1B-0-N-NN-AAE17-NN-NN-NN-SP-NNN |
| Motor function | Standard |
| Motor Series | TMK Series |
| Motor Size | 315 |
| Motor type | Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 107.9 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 126.9 x 3.6, 147.6, 13.6 [5.00 x 0.14, 5.81, 0.54] |
| Mounting Flange Type | 4 Bolt - Wheel |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | Painted, Black, Medium gloss |
| Painted | Yes |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | 151F0141 |
| Sensor | None |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | n/a |
| Shaft Seal | FPM viton - Standard |
| Shaft type | Splined |
| Special Features Assembly | Standard |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
