Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | TMV-0400-B-NN-W57-AF-1E-K11-A-E-1B-0-N-AA-AAE56-NN-NN-NN-SP-NNN | |
| Motor Series | TMV Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 400 | |
| Geometric displacement [cm3/r [in3/r]] | 400.9 [24.46] | |
| Motor type | Wheel | |
| Motor function | Standard | |
| Mounting flange type | 8 Bolt - Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 223.9 x 5.0, 265.0, 17.6 [8.82 x 0.20, 10.43, 0.69] Rear: 223.9 x 5.0, 265.0, 17.6 [8.82 x 0.20, 10.43, 0.69] | |
| Shaft type | Wheel hub | |
| Shaft dimension | Thread Hole Flange: 6 x M16 x 1.5 - BCD 170 mm [6.7 inch] | |
| Shaft Key | n/a | |
| Main port thread type | BSP | |
| Main port style | Sideport - staggered | |
| Main port dimension | G 1, 5 x M10 block mounting threads | |
| Drain Port Dimension | G 1/4 | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Painted, Black, Medium gloss | |
| Special features hardware | Standard | |
| Special Features Assembly | Standard | |
| Dust seal | PU - ring | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 151Z7080 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | Speed Sensor ready (EMD) | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 00 | |
| Delete Model Code | Yes |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
