Product specifications
Characteristic | Value |
|---|---|
| Brake Type | With brake 1226 Nm |
| Brand | Danfoss |
| Design code | Third |
| Displacement | 393 cm3/r (23.9823 in3/r) |
| GG SPEC | LS,LB |
| Pinion/flange type | 1-1/4“ Taper |
| Port type | 1-1/16 UN port |
| Product Series | 4,000 Series with pinion brake |
| Special features | None |
| Sub brand | Char-Lynn |