Product specifications
Characteristic | Value |
|---|---|
| Brake Type | Without brake |
| Brand | Danfoss |
| Design code | Third |
| Displacement | 167 cm3/r (10.191 in3/r) |
| GG SPEC | LH,LB,LN |
| Pinion/flange type | 32mm Straight key10x8x31.5 |
| Port Type | G1/2 P-pitch 50.8 |
| Product Series | 4,000 Series with pinion brake |
| Special features | None |
| Sub brand | Char-Lynn |