Product specifications
Characteristic | Value |
|---|---|
| Brake Type | Without brake |
| Design code | Third |
| Displacement | 393 cm3/r (23.9823 in3/r) |
| GG SPEC | LH,LB,LN |
| Pinion/flange type | 1-1/4“ Straight key 5/16”x1-1/4 |
| Port type | G1/2 P-pitch 50.8 |
| Product Series | 4,000 Series with pinion brake |
| Special features | None |