Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Track and swing orbital motors
K-D18TDOAA-A
MOTOR-ORBITAL,K-D TRACK SERIES 180 [11]
K-D18TDOAA-A
Tools
Add to comparison
Add to comparison
K-D18TDOAA-A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.870
Product height mm
98.298
Product length in
6.450
Product length mm
163.830
Product width in
3.310
Product width mm
84.074
Sub brand
Char-Lynn