Danfoss logo
XLH orbital motors-product-category

XLH orbital motors

Xcel series XLH spool-valve motors for low- and medium-duty applications are built to optimize performance and value. They are available with displacements from 53 cm3 to 485 cm3 [3.2 in3 to 30 in3] to provide reliable, proven solutions backed by Danfoss expertise.

Features and benefits

  • Proven orbit motor principle
  • Hydrodynamic journal bearings
  • Three moving components (Gerotor-star, drive, and shaft)
  • Three-zone pressure design
  • Compact, powerful package
  • High efficiency
  • Long bearing life (at rated loads)

Applications

  • Salt and sand spreaders
  • Street cleaner brushes
  • Combine reel drives
  • Feed-grinding augers
  • Auger swing drives
  • Stake-down motors

To select from the full range of orbital motors, see the orbital motor quick selector.

 

XLH specifications

Displacement (cm3/r) [in3/r]53 [3.2]63 [3.8]80 [4.9]100 [6.2]125 [7.6]160 [9.6]200 [12.2]245 [14.9]315 [19.2]390 [23.8]485 [30.0]
Continuous max speed (rpm)1,117926751610495375306248189153124
Continuous torque (Nm) [lb in]105 [930]122 [1,080]152 [1,345]184 [1,680]228 [2,018]295 [2,611]366 [3,239]351 [3,107]377 [3,337]387 [3,425]404 [3,576]

 

XLS specifications

Displacement (cm3/r) [in3/r]50 [3.1]80 [4.9]100 [6.2]130 [8.0]160 [9.6]195 [11.9]245 [14.9]305 [18.7]395 [24.0]
Continuous max speed (rpm)1,037757600467386313250199155
Continuous torque (Nm) [lb in]127 [1,124]202 [1,788]248 [2,195]320 [2,832]380 [3,363]468 [4,142]508 [4,496]492 [4,355]575 [5,089]