Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MCH100AD03AE310020A000B00B | |
| Motor Series | XLH Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Gerotor | |
| Motor size | 100 | |
| Geometric displacement [cm3/r [in3/r]] | 97.9 [5.97] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 1 inch, M8 thread in shaft end | |
| Shaft Key | Square key, 1/4 x 1 1/4 inch | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port, 4 x M8 block mounting threads | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Painted, Blue | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - High pressure | |
| Seal Kit | Z331-41 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Brand | DANFOSS | Danfoss |
| Product height in | 3.700 | |
| Product height mm | 93.980 | |
| Product length in | 6.830 | |
| Product length mm | 173.482 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| Sub brand | XCEL | Xcel |
