Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MCH053AD04AB010000A000C00B | |
| Motor Series | XLH Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Gerotor | |
| Motor size | 55 | |
| Geometric displacement [cm3/r [in3/r]] | 53.0 [3.23] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1 inch, SAE 6B J499, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Main port thread type | NPT / NPTF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 1/2 - 14 NPTF, 4 x M8 block mounting threads | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Painted, Black | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | Z331-23 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Brand | DANFOSS | Danfoss |
| Sub brand | XCEL | Xcel |
