Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MCH053AA03AA110020A000B00B | |
| Motor Series | XLH Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Gerotor | |
| Motor size | 55 | |
| Geometric displacement [cm3/r [in3/r]] | 53.0 [3.23] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 2 Bolt - A | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 5.0, 106.4, 13.5 [3.25 x 0.20, 4.19, 0.53] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 1 inch, M8 thread in shaft end | |
| Shaft Key | Square key, 1/4 x 1 1/4 inch | |
| Main port thread type | BSP | |
| Main port style | Sideport - staggered | |
| Main port dimension | G 1/2, 4 x M8 block mounting threads | |
| Drain Port Dimension | G 1/4 | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Painted, Blue | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - High pressure | |
| Seal Kit | Z331-41 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Brand | DANFOSS | Danfoss |
| Sub brand | XCEL | Xcel |
