Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MCH036AR04AN020040A030C06B | |
| Motor Series | XLH Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Gerotor | |
| Motor size | 35 | |
| Geometric displacement [cm3/r [in3/r]] | 37.3 [2.28] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | Special | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 73.0 x 7.8, #, 12.8 [2.87 x 0.31, #, 0.50] - Spec. Component | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1 inch, SAE 6B J499, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Main port thread type | Manifold | |
| Main port style | Sideport - aligned | |
| Main port dimension | 4 x M8 x 1.25-6H mounting threads | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Painted, Black | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | PTFE (Teflon) | |
| Seal Kit | No data available | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Free running | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | No data available | |
| Name Tag | Customized | |
| Brand | DANFOSS | Danfoss |
| Product height in | 3.700 | |
| Product height mm | 93.980 | |
| Product length in | 6.590 | |
| Product length mm | 167.386 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| Sub brand | XCEL | Xcel |
