Product specifications
Characteristic | Value | Description |
|---|---|---|
| A:Product Version | A | Product Version A |
| B:Control | NN | Not applicable |
| C:PCOR,BPD | NN | Not applicable |
| D:Treshold Settings | N | Not applicable |
| E:Orifices | N | Not applicable |
| F:Endcap Type & Port | HS | Endcap without o Loop flushing, side ports ISO 6162-2 |
| Frame size | 080 | Displacement 080 cc/rev |
| G:Flange & Housing | DS | DIN-Flange motor housing (ISO 3019 / 2), With Speed sensor port |
| H:Shaft & Speed Ring | JS | W40x2x30x18x9g DIN 5480 with speed ring |
| J:Sensor | B | Speed sensor, DEUTSCH DTM 04-6P connector, 7V to 32V |
| K:Loop Flushing Shutle System | W | No loop flushing function, without parts |
| L:Loop Flushing Relief Valve | WN | No loop flushing function |
| M:Special Harware Feature | NN | Standard Hardware Fixed |
| N:Displacement | NN | Not applicable |
| P:HPRV Setting A | NN | Port side A, Without High Pressure Relief valve |
| Product Type | F | MOTOR,FIX,BI-DIRECTIONAL |
| Q:HPRV Setting B | NN | Port side B, Without High Pressure Relief valve |
| R:Paint & Nametag | NNN | Danfoss nametag |
| Series | H1 | H1-Series |
| Z:Port Configuration | M | Port Configuration: METRIC according to ISO 6149-1 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
