Danfoss logo
MP1M Cartridge Mount

MOTOR-FIXED DISPL MP1M20

11233894

Model code: MP1-M-F-020N-L-SE1-AN-NNN-20A-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesMP1Series MP1
Product typeMM - Motor
B: ConfigurationFMounting Flange Configuration: ISO Flange
C: Displacement020NRotating group displacement: 20 cc/rev
D: Output ShaftLMotor Output Shaft, Spline, 17T 24/48, w/o dust seal
E: System Port & valveSE1Inch O-ring Boss system Ports per ISO 11926-1, with gauge ports
K: SSNSR & Flange & PortingANSAE-A Flange, w/o Speed sensor. Case drain: Inch ORB port per ISO 11926-1, 3/4-16.
L: SettingsNNNNONE
M: Special Hardware Features20A20cc standard Cylinder block kit, standard valve plate.
N: Paint and NametagNNNBlack Paint and Danfoss Nametag Format A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm