Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | Series MP1 |
| Product Type | M | M - Motor |
| B: CONFIGURATION | F | Mounting Flange Configuration: ISO Flange |
| C: Displacement | 024N | Rotating group displacement: 24 cc/rev |
| D: OUTPUT SHAFT | E | Motor Output Shaft: Straight Keyed (long), 22.23mm (7/8in) outer diameter, w/o dust seal (shipped without key) |
| E: System Port & valve | SE1 | Inch O-ring Boss system Ports per ISO 11926-1, with gauge ports |
| K: SSNSR & Flange & Porting | AN | SAE-A Flange, w/o Speed sensor. Case drain: Inch ORB port per ISO 11926-1, 3/4-16. |
| L: Settings | NNN | NONE |
| M: Special Hardware Features | 24A | 24cc standard Cylinder block kit, standard valve plate. |
| N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
