MP1M SAE B Mount

MOTOR-FIXED DISPL MP1M24

83091164

Model code: MP1-M-F-024N-A-MA1-EN-NNN-24A-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesMP1Series MP1
Product TypeMM - Motor
B: ConfigurationFMounting Flange Configuration: ISO Flange
C: Displacement024NRotating group displacement: 24 cc/rev
D: Output ShaftAMotor Output Shaft, Spline, SAE B, 13T 16/32, w/o dust seal
E: System Port & valveMA1Metric O-ring Boss System Ports per ISO 6149-1, Defeated LF valve
K: SSNSR & Flange & PortingENSAE-B Flange, w/o Speed sensor. Case drain: Metric ORB port per ISO 6149-1, M18x1.5.
L: SettingsNNNNONE
M: Special Hardware Features24A24cc standard Cylinder block kit, standard valve plate.
N: Paint and NametagNNNBlack Paint and Danfoss Nametag Format A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm