Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | Series MP1 |
| Product type | M | M - Motor |
| B: CONFIGURATION | C | Mounting Flange Configuration: Cartridge Flange |
| C: Displacement | 028N | Rotating group displacement: 28 cc/rev |
| D: Output Shaft | C | Motor Output Shaft, Spline, SAE B-B, 15T 16/32, w/o dust seal |
| E: System Port & valve | SA1 | Inch O-ring Boss system Ports per ISO 11926-1, Defeated LF valve |
| K: SSNSR & Flange & Porting | CN | Cartridge Flange, w/o Speed sensor. Case drain: Inch ORB port per ISO 11926-1, 3/4-16. |
| L: Settings | NNN | NONE |
| M: Special Hardware Features | 28A | 28cc standard Cylinder block kit, standard valve plate. |
| N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
| B: CONFIGURATION | C | Mounting Flange Configuration: Cartridge Flange |
| C: Displacement | 028N | Rotating group displacement: 28 cc/rev |
| D: Output Shaft | C | Motor Output Shaft, Spline, SAE B-B, 15T 16/32, w/o dust seal |
| E: System Port & valve | SA1 | Inch O-ring Boss system Ports per ISO 11926-1, Defeated LF valve |
| K: SSNSR & Flange & Porting | CN | Cartridge Flange, w/o Speed sensor. Case drain: Inch ORB port per ISO 11926-1, 3/4-16. |
| L: Settings | NNN | NONE |
| M: Special Hardware Features | 28A | 28cc standard Cylinder block kit, standard valve plate. |
| N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
| Product type | M | M - Motor |
| Series | MP1 | Series MP1 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
