Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | Series MP1 |
Product type | M | M - Motor |
B: Configuration | C | Mounting Flange Configuration: Cartridge Flange |
C: Displacement | 020N | Rotating group displacement: 20 cc/rev |
D: Output Shaft | A | Motor Output Shaft, Spline, SAE B, 13T 16/32, w/o dust seal |
E: System Port & valve | MB2 | Metric O-ring Boss System Ports per ISO 6149-1, Loop flushing (3.6 lpm@15bar) |
K: SSNSR & Flange & Porting | FC | Cartridge Flange, with Speed sensor 7-32V. Case drain: Metric ORB portper ISO 6149-1, M18x1.5. |
L: Settings | NNN | NONE |
M: Special Hardware Features | 20A | 20cc standard Cylinder block kit, standard valve plate. |
N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |