Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | Series MP1 |
Product type | M | M - Motor |
B: Configuration | C | Mounting Flange Configuration: Cartridge Flange |
C: Displacement | 024N | Rotating group displacement: 24 cc/rev |
D: Output Shaft | A | Motor Output Shaft, Spline, SAE B, 13T 16/32, w/o dust seal |
E: System Port & valve | SD2 | Inch O-ring Boss system Ports per ISO 11926-1, Anti-cavitation valve,Port B, 345 bar shock valve |
K: SSNSR & Flange & Porting | CC | Cartridge Flange, with Speed sensor 7-32V. Case drain: Inch ORB port perISO 11926-1, 3/4-16. |
L: Settings | NNN | NONE |
M: Special Hardware Features | 24A | 24cc standard Cylinder block kit, standard valve plate. |
N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |