Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | Series MP1 |
| Product type | M | M - Motor |
| B: CONFIGURATION | F | Mounting Flange Configuration: ISO Flange |
| C: Displacement | 032N | Rotating group displacement: 32 cc/rev |
| D: OUTPUT SHAFT | A | Motor Output Shaft, Spline, SAE B, 13T 16/32, w/o dust seal |
| E: System Port & valve | MC1 | Metric O-ring Boss System Ports per ISO 6149-1, Anti-cavitation valve,Port A, 280 bar shock valve |
| K: SSNSR & Flange & Porting | EN | SAE-B Flange, w/o Speed sensor. Case drain: Metric ORB port per ISO 6149-1, M18x1.5. |
| L: Settings | NNN | NONE |
| M: Special Hardware Features | 32A | 32cc standard Cylinder block kit, standard valve plate. |
| N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
