Danfoss logo
MP1M Cartridge Mount

MOTOR-FIXED DISPL MP1M24

83117841

Model code: MP1-M-F-024N-C-SA1-BN-NNN-24A-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesMP1Series MP1
Product typeMM - Motor
B: ConfigurationFMounting Flange Configuration: ISO Flange
C: Displacement024NRotating group displacement: 24 cc/rev
D: Output ShaftCMotor Output Shaft, Spline, SAE B-B, 15T 16/32, w/o dust seal
E: System Port & valveSA1Inch O-ring Boss system Ports per ISO 11926-1, Defeated LF valve
K: SSNSR & Flange & PortingBNSAE-B Flange, w/o Speed sensor. Case drain: Inch ORB port per ISO 11926-1, 3/4-16.
L: SettingsNNNNONE
M: Special Hardware Features24A24cc standard Cylinder block kit, standard valve plate.
N: Paint and NametagNNNBlack Paint and Danfoss Nametag Format A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm