Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | Series MP1 |
| Product type | M | M - Motor |
| B: Configuration | C | Mounting Flange Configuration: Cartridge Flange |
| C: Displacement | 032N | Rotating group displacement: 32 cc/rev |
| D: Output Shaft | K | Motor Output Shaft: Straight Keyed (Medium), 22.23mm (7/8in) outer diameter, with dust seal (shipped without key) |
| E: System Port & valve | SB3 | Inch O-ring Boss system Ports per ISO 11926-1, Loop flushing (5.2 lpm@15bar). |
| K: SSNSR & Flange & Porting | CB | Cartridge Flange, with Speed sensor 4.5-8V & guard. Case drain: Inch ORBport per ISO 11926-1, 3/4-16. |
| L: Settings | NNN | NONE |
| M: Special Hardware Features | 32A | 32cc standard Cylinder block kit, standard valve plate. |
| N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
