Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | Series MP1 |
| Product type | M | M - Motor |
| B: Configuration | F | Mounting Flange Configuration: ISO Flange |
| C: Displacement | 020N | Rotating group displacement: 20 cc/rev |
| D: Output Shaft | F | Motor Output Shaft: Straight Keyed (long), 22.23mm (7/8in) outer diameter, with dust seal (shipped without key) |
| E: System Port & valve | MB2 | Metric O-ring Boss System Ports per ISO 6149-1, Loop flushing (3.6 lpm@15bar) |
| K: SSNSR & Flange & Porting | DD | SAE-A Flange, with Speed sensor 7-32V & guard. Case drain: Metric ORBport per ISO 6149-1, M18x1.5. |
| L: Settings | NNN | NONE |
| M: Special Hardware Features | 20A | 20cc standard Cylinder block kit, standard valve plate. |
| N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
