MP1M SAE B Mount

MOTOR-FIXED DISPL MP1M28

83148406

Model code: MP1-M-F-028N-C-SA1-BC-NNN-28A-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesMP1Series MP1
Product TypeMM - Motor
B: ConfigurationFMounting Flange Configuration: ISO Flange
C: Displacement028NRotating group displacement: 28 cc/rev
D: Output ShaftCMotor Output Shaft, Spline, SAE B-B, 15T 16/32, w/o dust seal
E: System Port & valveSA1Inch O-ring Boss system Ports per ISO 11926-1, Defeated LF valve
K: SSNSR & Flange & PortingBCSAE-B Flange, with Speed sensor 7-32V. Case drain: Inch ORB port per ISO11926-1, 3/4-16.
L: SettingsNNNNONE
M: Special Hardware Features28A28cc standard Cylinder block kit, standard valve plate.
N: Paint and NametagNNNBlack Paint and Danfoss Nametag Format A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm