Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CPRV setting | B | CPRV, 160 psi (11 bar) |
| CPRV type | 2 | Orificed charge pressure relief valve for valve block |
| Design code | A | Design code A |
| Design type | 1 | Fixed clearance with mechanical seal (33/39/46/54/64 only) |
| Displacement | 46 | 4.594 cid (75.33 cc) |
| End cover and comp valve block | A | Valve block with shuttle valve, high-rate springs, charge pressure relief valve, and high pressure relief valves |
| Flow rate gpm | 82.7 | |
| Flow rate LPM | 313.2 | |
| High pres relief valve port A | 3 | Standard |
| High pres relief valve port B | 3 | Standard |
| HPRV setting port A | L | HPRV port A, 5500 psi (379.2 bar) |
| HPRV setting port B | L | HPRV port B, 5500 psi (379.2 bar) |
| Identification | 0 | Standard |
| Main ports | A | 1.00 code 61 opposite side ports (not for new applications) |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | HHD463114AA2B3L3L00000A | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output shaft | 14 | 14 tooth 12/24 pitch spline (33/39/46/54/64 only) |
| Output torque lbf-in2 | 4021.4 | |
| Output torque Nm | 454.4 | |
| PAINT | 0 | Standard, primer blue |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product length in | 14.680 | |
| Product length mm | 372.872 | |
| Product Series | HHD | Heavy duty hydrostatic fixed displacement motor |
| Product type | 3 | Fixed displacement motor |
| Product width in | 6.000 | |
| Product width mm | 152.4 | |
| Special features | 00 | No special features |
| Speed sensor | 0 | No speed sensor |
| Working pressure bar | 379 | |
| Working pressure psi | 5500 |
