Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Motors
Mobile motors
Mobile piston motors
Fixed displacement axial piston motors
Series 1 fixed motors
4633-091
MOTOR-FIXED DISPL, S1MF075
4633-091
Tools
Add to comparison
Add to comparison
4633-091
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.000
Product height mm
152.400
Product length in
14.680
Product length mm
372.872
Product width in
6.000
Product width mm
152.4